Quantity | Unit price |
---|---|
1 - 4 | $72.0122 |
5 - 9 | $60.0257 |
10 - 49 | $48.0161 |
50 - 99 | $47.0366 |
100 - 249 | $45.7074 |
250 + | $43.1421 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 30.000 in |
Outside Diameter | 1231.9 mm |
Outside Diameter | 48.500 in |
Bolt Circle Diameter | 1085.9 mm |
Bolt Circle Diameter | 42.750 in |
Bolt Hole Size | 79.4 mm |
Bolt Hole Size | 3.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.