Quantity | Unit price |
---|---|
1 - 4 | $84.606 |
5 - 9 | $70.5051 |
10 - 49 | $56.3814 |
50 - 99 | $55.2687 |
100 - 249 | $53.5884 |
250 + | $50.8635 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 34.000 in |
Outside Diameter | 1397 mm |
Outside Diameter | 55.000 in |
Bolt Circle Diameter | 1225.6 mm |
Bolt Circle Diameter | 48.250 in |
Bolt Hole Size | 92.1 mm |
Bolt Hole Size | 3.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.