Quantity | Unit price |
---|---|
1 - 4 | $94.7261 |
5 - 9 | $78.9383 |
10 - 49 | $63.1508 |
50 - 99 | $61.8915 |
100 - 249 | $59.9325 |
250 + | $56.901 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 36.000 in |
Outside Diameter | 1460.5 mm |
Outside Diameter | 57.500 in |
Bolt Circle Diameter | 1289.1 mm |
Bolt Circle Diameter | 50.750 in |
Bolt Hole Size | 92.1 mm |
Bolt Hole Size | 3.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.