A small range of plugs that provide maximum protection and cover for butt-weld ends that feature on valves, pumps and heat exchangers.
Butt-weld Plugs feature a special reverse angle that matches the butt-weld angle and completely covers or protects the end during shipping or storage. The plug will not crack or chip and eliminates the need for plywood, masonite and fasteners. The plug can also help save on labour assembly costs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Nominal Pipe Size | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1.8825 - $23.5245 | 250 In stock |
4.000 in
101.6 mm
|
|||||||||
$1.4874 - $18.5745 | 1400 In stock |
2.000 in
50.8 mm
|
|||||||||
$1.5852 - $19.8231 | 2243 In stock |
2.500 in
63.5 mm
|
|||||||||
BW3A | $1.685 - $21.0722 | 864 In stock |
3.000 in
76.2 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue