Menu Search

Cable Clamps - Adhesive Mount, Aluminium, 1 Arm

In stock

Cable Clamps are quick and easy to install thanks to their strong adhesive mount. Ideal for securing lightweight cables, wires and cords. The clamps have a flexible arm that bends around a bundle, which makes them lighter but also durable.

This type of cable clamp is low profile and usually takes up little space.

  • Colour: Aluminium.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Maximum Compatible Cable Diameter All
Colour All
2 results
Product SKUs information
Item Code Price range Availability Colour Maximum Compatible Cable Diameter View
$0.3866 - $0.4637 5700 In stock
Silver
0.374 in
$0.3237 - $0.3884 50000 In stock
Silver
0.236 in
Cable Clamps - Adhesive Mount, Aluminum, 1 Arm - 19.3 mm | 0.760 in ; 16.3 mm | 0.640 in; Aluminium; Silver

RAK-2

Price Range
$0.4637 - $0.3866

Stock Levels
5700 In stock
Attributes
  • Base Length
    0.642 in
  • Base Width
    0.76 in
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Silver
  • Full Material
    Aluminium
Cable Clamps - Adhesive Mount, Aluminum, 1 Arm - 17 mm | 0.670 in ; 11.2 mm | 0.440 in; Aluminium; Silver

RAK-1

Price Range
$0.3884 - $0.3237

Stock Levels
50000 In stock
Attributes
  • Base Length
    0.445 in
  • Base Width
    0.673 in
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Silver
  • Full Material
    Aluminium