Easily mounted with adhesive. No through hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $1.2371 - $2.4812 | 2190 In stock |
|
|
|
||
| $0.5625 - $0.6251 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.384 - $0.4265 | 1000 In stock |
|
|
|
||
| $0.4223 - $0.4691 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.6273 - $1.1247 | 3900 In stock |
|
|
|
||
| $0.8436 - $1.6917 | 3300 In stock |
|
|
|
||
| $0.6947 - $1.2434 | 100 In stock |
|
|
|
||
| $0.5252 - $0.9333 | 2500 In stock |
|
|
|
||
| $0.4904 - $0.8747 | 4800 In stock |
|
|
|
||
| $0.9161 - $1.6382 | 6000 In stock |
|
|
|
||
| $0.6723 - $0.7281 | 64900 In stock |