Easily mounted with adhesive. No through hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View |
---|---|---|---|---|---|---|
$0.4737 - $0.8451 | 5200 In stock |
0.787 in
20 mm
|
0.276 in
7 mm
|
0.984 in
25 mm
|
||
$0.5075 - $0.9018 | 8600 In stock |
0.787 in
20 mm
|
0.315 in
8 mm
|
0.984 in
25 mm
|
||
$0.8151 - $1.6346 | 5800 In stock |
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
$0.885 - $1.5828 | 4500 In stock |
0.984 in
25 mm
|
0.709 in
18 mm
|
1.181 in
30 mm
|
||
$0.6711 - $1.2014 | 23600 In stock |
0.984 in
25 mm
|
0.551 in
14 mm
|
1.181 in
30 mm
|
||
$0.6062 - $1.0866 | 2800 In stock |
0.984 in
25 mm
|
0.394 in
10 mm
|
1.181 in
30 mm
|
||
$0.6609 - $0.771 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
$0.4184 - $0.4649 | 1000 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
$0.8582 - $1.0022 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
$0.6495 - $0.7035 | 34900 In stock |
0.752 in
19.1 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
$1.1952 - $2.3973 | 20890 In stock |
1 in
25.4 mm
|
0.752 in
19.1 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.