Menu Search

Cable Clamps - Adhesive Mount, R Style

In stock

Quickly and easily installed with rubber adhesive base. Retains bundle securely while still being removable. UL94 V-0 Grey PVC. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.6645 - $0.7199 17900 In stock
Cable Clamps - Adhesive Mount, R Style - Maximum Compatible Cable Diameter - 17.3 mm | 0.680 in

KKR-5A1-RT

Price Range
$0.7199 - $0.6645

Stock Levels
17900 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.681 in
  • Colour
    Grey