Menu Search

Cable Clamps - Adhesive/Screw Mount, Round Wire Saddle

In stock

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Color: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
RWSB-16-01 $0.2411 - $0.2894 1000 In stock
$0.5484 - $0.8333 9000 In stock
$0.4272 - $0.5129 136000 In stock
RWSB-10-01 $0.1572 - $0.2385 4000 In stock
Cable Clamp - Maximum Compatible Cable Diameter - 25.4 mm | 1.000 in

RWSB-16-01

Price Range
$0.2411 - $0.2894

Stock Levels
1000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Hole Diameter
    0.125 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Overall Height
    1.460 in
Cable Clamp - Overall Height - 37.1 mm | 1.461 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-16-01A-RT

Price Range
$0.5484 - $0.8333

Stock Levels
9000 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    1 in
  • Maximum Compatible Cable Diameter
    1 in
  • Maximum Operating Temperature
    185 °F
Cable Clamp - Overall Height - 24.1 mm | 0.949 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-10-01A-RT

Price Range
$0.4272 - $0.5129

Stock Levels
136000 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.626 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F
Cable Clamp - Overall Height - 24.1 mm | 0.950 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-10-01

Price Range
$0.1572 - $0.2385

Stock Levels
4000 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.626 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F