Quantity | Unit price |
---|---|
1000 - 9999 | $0.2243 |
10000 - 24999 | $0.204 |
25000 + | $0.1869 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Snap Rivet |
---|---|
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Compatible Screw Sizes (All) | 4. M3 |
Base Length | 22.6 mm |
Base Length | 0.89 in |
Base Width | 7.6 mm |
Base Width | 0.299 in |
Compatible Cable Diameter | 4.8 mm |
Compatible Cable Diameter | 0.189 in |
Distance Between Clamps | 14.2 mm |
Distance Between Clamps | 0.560 in |
Overall Height | 6.1 mm |
Overall Height | 0.24 in |
Hole Diameter | 3.2 mm |
Hole Diameter | 0.126 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.