Menu Search

Cable Clamps - Dual Half U, Snap In

In stock

A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Compatible Panel Thickness Range Base Length View
$0.1337 - $0.1518 5000 In stock
$0.1431 - $0.1626 6000 In stock
$0.1247 - $0.1419 48000 In stock
Cable Clamps - Dual Half U, Snap In - 4.8 mm | 0.188 in

DHURC-3-01

Price Range
$0.1518 - $0.1337

Stock Levels
5000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamps - Dual Half U, Snap In - 6.4 mm | 0.250 in

DHURC-4-01

Price Range
$0.1626 - $0.1431

Stock Levels
6000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamps - Dual Half U, Snap In - 3.2 mm | 0.125 in

DHURC-2-01

Price Range
$0.1419 - $0.1247

Stock Levels
48000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 185 °F