Menu Search

Cable Clamps - Half U, Adhesive Mount

In stock

Half U Cable Clamp is quick and easy to install, thanks to its strong adhesive mount. Ideal for securing lightweight cables, wires and cords.

This cable clamp is low profile for use on densely packed boards or other limited space applications and good for mounting bundles in corners or along edges.

  • Colour: Natural and Black.
  • UL94 V-0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.3072 - $0.3491 47000 In stock
$0.2583 - $0.2934 Request the lead time here
$0.3447 - $0.3828 12000 In stock
0.625 in
$0.4629 - $0.5261 1250 In stock
0.750 in
$0.3182 - $0.3534 197000 In stock
0.500 in
$0.2675 - $0.2972 28000 In stock
0.375 in
$0.2898 - $0.3221 Request the lead time here
0.500 in
$0.35 - $0.3888 Request the lead time here
0.500 in
$0.3188 - $0.354 Request the lead time here
0.500 in
$0.294 - $0.3269 Request the lead time here
0.375 in
$0.5093 - $0.5786 Request the lead time here
0.750 in
$0.3794 - $0.4212 Request the lead time here
0.625 in
Cable Clamps - Half U, Adhesive Mount 0.297 in PVC Black

HUC-4-RT

Price Range
$0.3491 - $0.3072

Stock Levels
47000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.295 in
  • Colour
    Black
Cable Clamps - Half U, Adhesive Mount 0.172 in PVC Black

HUC-2-RT

Price Range
$0.2934 - $0.2583

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.173 in
  • Colour
    Black
Cable Clamps - Half U, Adhesive Mount 0.475 in Nylon 6/6 Natural

22SPC38562

Price Range
$0.3828 - $0.3447

Stock Levels
12000 In stock
Attributes
  • Base Width
    0.625 in
  • Overall Height
    0.475 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Half U, Adhesive Mount 0.593 in Nylon 6/6 Natural

22SPC50575

Price Range
$0.5261 - $0.4629

Stock Levels
1250 In stock
Attributes
  • Base Width
    0.750 in
  • Overall Height
    0.593 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Half U, Adhesive Mount 0.343 in Nylon 6/6 Natural

22SPC25550

Price Range
$0.3534 - $0.3182

Stock Levels
197000 In stock
Attributes
  • Base Width
    0.500 in
  • Overall Height
    0.343 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Half U, Adhesive Mount 0.217 in Nylon 6/6 Natural

22SPC13037

Price Range
$0.2972 - $0.2675

Stock Levels
28000 In stock
Attributes
  • Base Width
    0.375 in
  • Overall Height
    0.217 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Half U, Adhesive Mount 0.289 in Nylon 6/6 Natural

22SPC20000

Price Range
$0.3221 - $0.2898

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.500 in
  • Overall Height
    0.289 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Half U, Adhesive Mount 0.343 in Nylon 6/6 Black

22SPC25550B

Price Range
$0.3888 - $0.35

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    0.250 in
  • Maximum Compatible Cable Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount 0.289 in Nylon 6/6 Black

22SPC20000B

Price Range
$0.354 - $0.3188

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    0.203 in
  • Maximum Compatible Cable Diameter
    0.203 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount 0.217 in Nylon 6/6 Black

22SPC13037B

Price Range
$0.3269 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.125 in
  • Maximum Compatible Cable Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount 0.593 in Nylon 6/6 Black

22SPC50575B

Price Range
$0.5786 - $0.5093

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.750 in
  • Compatible Cable Diameter Range
    0.500 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount 0.475 in Nylon 6/6 Black

22SPC38562B

Price Range
$0.4212 - $0.3794

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.625 in
  • Compatible Cable Diameter Range
    0.375 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F