Menu Search

Cable Clamps - Half U, Adhesive Mount

In stock

Half U Cable Clamp is quick and easy to install, thanks to its strong adhesive mount. Ideal for securing lightweight cables, wires and cords.

This cable clamp is low profile for use on densely packed boards or other limited space applications and good for mounting bundles in corners or along edges.

  • Colour: Natural and Black.
  • UL94 V-0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.3015 - $0.3723 87000 In stock
0.500 in
$0.2747 - $0.339 Request the lead time here
0.500 in
$0.2535 - $0.3131 36000 In stock
0.375 in
$0.6113 - $0.6366 1300 In stock
0.750 in
$0.3267 - $0.4034 29000 In stock
0.625 in
$0.3644 - $0.3944 Request the lead time here
0.626 in
0.72 in
$0.4358 - $0.4911 31000 In stock
0.626 in
0.843 in
N/A - Compatible Cable Diameter Range - 6.4 mm | 0.250 in ; Nylon 6/6 ; Natural

22SPC25550

Price Range
$0.3723 - $0.3015

Stock Levels
87000 In stock
Attributes
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    0.250 in
  • Maximum Compatible Cable Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount - Compatible Cable Diameter Range - 5.2 mm | 0.203 in ; Nylon 6/6 ; Natural

22SPC20000

Price Range
$0.339 - $0.2747

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    0.203 in
  • Maximum Compatible Cable Diameter
    0.203 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
N/A - Compatible Cable Diameter Range - 3.2 mm | 0.125 in ; Nylon 6/6 ; Natural

22SPC13037

Price Range
$0.3131 - $0.2535

Stock Levels
36000 In stock
Attributes
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.125 in
  • Maximum Compatible Cable Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount - Compatible Cable Diameter Range - 12.7 mm | 0.500 in ; Nylon 6/6 ; Natural

22SPC50575

Price Range
$0.6366 - $0.6113

Stock Levels
1300 In stock
Attributes
  • Base Width
    0.750 in
  • Compatible Cable Diameter Range
    0.500 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount - Compatible Cable Diameter Range - 9.5 mm | 0.375 in ; Nylon 6/6 ; Natural

22SPC38562

Price Range
$0.4034 - $0.3267

Stock Levels
29000 In stock
Attributes
  • Base Width
    0.625 in
  • Compatible Cable Diameter Range
    0.375 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamps - Half U, Adhesive Mount - Compatible Cable Diameter Range - 3.2 mm | 0.125 in ; PVC ; Black

HUC-2-RT

Price Range
$0.3944 - $0.3644

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.72 in
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Maximum Operating Temperature
    122 °F
Cable Clamps - Half U, Adhesive Mount - Compatible Cable Diameter Range - 6.4 mm | 0.250 in ; PVC ; Black

HUC-4-RT

Price Range
$0.4911 - $0.4358

Stock Levels
31000 In stock
Attributes
  • Base Length
    0.843 in
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.252 in
  • Maximum Compatible Cable Diameter
    0.252 in
  • Maximum Operating Temperature
    122 °F