Quantity | Unit price |
---|---|
1000 - 9999 | $0.1751 |
10000 - 24999 | $0.168 |
25000 + | $0.1614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 15 mm |
---|---|
Base Length | 0.591 in |
Base Width | 7.6 mm |
Base Width | 0.299 in |
Compatible Cable Diameter Range | 3.2 mm |
Compatible Cable Diameter Range | 0.126 in |
Hole Diameter | 3.2 mm |
Hole Diameter | 0.126 in |
Maximum Compatible Cable Diameter | 3.2 mm |
Maximum Compatible Cable Diameter | 0.126 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 4.3 mm |
Overall Height | 0.169 in |
Adjustability | Fixed |
Colour | Natural |
Mounting Method | Screw |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.