Quantity | Unit price |
---|---|
1000 - 9999 | $0.3314 |
10000 - 24999 | $0.3015 |
25000 + | $0.2763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 25.4 mm |
---|---|
Compatible Cable Diameter Range | 1 in |
Compatible Panel Thickness Range | 1.4 - 2.5 mm |
Compatible Panel Thickness Range | 0.055 - 0.098 in |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1 in |
Maximum Compatible Panel Thickness | 2.5 mm |
Maximum Compatible Panel Thickness | 0.098 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Panel Thickness | 1.4 mm |
Minimum Compatible Panel Thickness | 0.055 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Adjustability | Fixed |
Colour | Black |
Full Material | Polyamide 66 |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Clip On |
Style | 2 |
Type | 2 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.