Menu Search

Cable Clamps - Plug In, Round Wire Saddle

In stock

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colors: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Cable Diameter Range All
6 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Range View
$0.2126 - $0.2793 168000 In stock
0.626 in
$0.2838 - $0.3404 11000 In stock
1 in
$0.2481 - $0.3264 9000 In stock
0.626 in
$0.3318 - $0.398 7000 In stock
1 in
$0.1925 - $0.2531 4000 In stock
0.626 in
$0.2577 - $0.3096 15000 In stock
1 in
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Black ; PA ; UL94 V-2

RWS-10-01BK

Price Range
$0.2793 - $0.2126

Stock Levels
168000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.626 in
  • Compatible Panel Thickness Range
    0.028 - 0.059 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Black ; PA ; UL94 V-2

RWS-16-01BK

Price Range
$0.3404 - $0.2838

Stock Levels
11000 In stock
Attributes
  • Compatible Cable Diameter Range
    1 in
  • Compatible Panel Thickness Range
    0.055 - 0.098 in
  • Maximum Compatible Cable Diameter
    1 in
  • Maximum Compatible Panel Thickness
    0.098 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Natural ; PA ; UL94 V-0

RWS-10-19

Price Range
$0.3264 - $0.2481

Stock Levels
9000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.626 in
  • Compatible Panel Thickness Range
    0.028 - 0.059 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Operating Temperature
    230 °F
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Natural ; PA ; UL94 V-0

RWS-16-19

Price Range
$0.398 - $0.3318

Stock Levels
7000 In stock
Attributes
  • Compatible Cable Diameter Range
    1 in
  • Compatible Panel Thickness Range
    0.055 - 0.098 in
  • Maximum Compatible Cable Diameter
    1 in
  • Maximum Compatible Panel Thickness
    0.098 in
  • Maximum Operating Temperature
    230 °F
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.8 mm | 0.031 in 1.52 mm | 0.06 in; Natural ; PA ; UL94 V-2

RWS-10-01

Price Range
$0.2531 - $0.1925

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.626 in
  • Compatible Panel Thickness Range
    0.028 - 0.059 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Natural ; PA ; UL94 V-2

RWS-16-01

Price Range
$0.3096 - $0.2577

Stock Levels
15000 In stock
Attributes
  • Compatible Cable Diameter Range
    1 in
  • Compatible Panel Thickness Range
    0.055 - 0.098 in
  • Maximum Compatible Cable Diameter
    1 in
  • Maximum Compatible Panel Thickness
    0.098 in
  • Maximum Operating Temperature
    185 °F