Quantity | Unit price |
---|---|
100 - 9999 | $3.0413 |
10000 - 24999 | $1.4934 |
25000 + | $1.3688 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 31.8 mm |
---|---|
Base Length | 1.252 in |
Base Width | 28.4 mm |
Base Width | 1.118 in |
Compatible Cable Diameter Range | 25.4 mm |
Compatible Cable Diameter Range | 1 in |
Distance Between Fixing Holes | 19.1 mm |
Distance Between Fixing Holes | 0.752 in |
Hole Diameter | 3.8 mm |
Hole Diameter | 0.15 in |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 26.2 mm |
Overall Height | 1.031 in |
Adjustability | Fixed |
Colour | Black |
Full Material | Polyamide 66 |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Number of Holes | 2 |
Style | 5 |
Type | 5 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.