Quantity | Unit price |
---|---|
50 - 299 | $3.0449 |
300 - 2999 | $2.90 |
3000 + | $2.7693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter | 50.4 mm |
---|---|
Compatible Cable Diameter | 1.984 in |
Compatible Hole Diameter | 10.0 mm |
Compatible Hole Diameter | 0.394 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.