Quantity | Unit price |
---|---|
100 - 999 | $2.2947 |
1000 - 4999 | $1.3019 |
5000 - 9999 | $1.0304 |
10000 - 24999 | $0.8871 |
25000 + | $0.8547 |
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 19.1 mm |
Base Width | 0.750 in |
Maximum Compatible Cable Diameter | 10.3 mm |
Maximum Compatible Cable Diameter | 0.406 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Diameter | 7.9 mm |
Minimum Compatible Cable Diameter | 0.311 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive Mount |
Style | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.