Quantity | Unit price |
---|---|
1 - 9 | $161.20 |
10 - 39 | $153.00 |
40 + | $145.10 |
Nominal Inside Diameter | 6.4 mm |
---|---|
Nominal Inside Diameter | 0.250 in |
Outside Diameter | 9.5 mm |
Outside Diameter | 0.373 in |
Colour | Black |
Conduit Form | Split |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Overall Length | 30.5 m |
Overall Length | 100 ft |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.