Quantity | Unit price |
---|---|
1 - 9 | $238.40 |
10 - 39 | $226.40 |
40 + | $214.60 |
Nominal Inside Diameter | 15.9 mm |
---|---|
Nominal Inside Diameter | 0.625 in |
Outside Diameter | 20.4 mm |
Outside Diameter | 0.805 in |
Colour | Black |
Conduit Form | Split |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Overall Length | 30.5 m |
Overall Length | 100 ft |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.