Quantity | Unit price |
---|---|
1 - 9 | $506.40 |
10 - 39 | $481.40 |
40 + | $456.40 |
Nominal Inside Diameter | 25.4 mm |
---|---|
Nominal Inside Diameter | 1 in |
Nominal Size | 25.4 mm |
Nominal Size | 1.000 in |
Overall Length | 76.2 m |
Overall Length | 250 ft |
Colour | Black |
Conduit Form | Unsplit |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.