Menu Search

Cable Duct - Adhesive Mount, Single Cable

In stock

Single Cable Duct on Adhesive Base is a very secure cable management solution. With a thick adhesive base and a slot in application style this product provides a strong bonding but simple installation solution. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Range View
$104.50 - $292.60 62 In stock
0.217 - 0.28 in
$111.80 - $312.10 65 In stock
0.157 - 0.217 in
Cable Duct Adhesive 0.290 in 6.0 ft UL94 V-0 PVC Tan

SCD-2228

Price Range
$292.60 - $104.50

Stock Levels
62 In stock
Attributes
  • Compatible Cable Diameter Range
    0.217 - 0.28 in
  • Maximum Compatible Cable Diameter
    0.28 in
  • Overall Height
    0.26 in
  • Overall Length
    5.906 ft
  • Overall Width
    0.358 in
Cable Duct Adhesive 0.250 in 6 ft UL94 V-0 PVC Tan

SCD-1521

Price Range
$312.10 - $111.80

Stock Levels
65 In stock
Attributes
  • Compatible Cable Diameter Range
    0.157 - 0.217 in
  • Maximum Compatible Cable Diameter
    0.217 in
  • Overall Height
    0.252 in
  • Overall Length
    5.906 ft
  • Overall Width
    0.299 in