Quantity | Unit price |
---|---|
25 - 124 | $5.541 |
125 + | $3.4355 |
Minimum Cable Bundle Diameter | 13 mm |
---|---|
Minimum Cable Bundle Diameter | 0.510 in |
Maximum Cable Bundle Diameter | 17.8 mm |
Maximum Cable Bundle Diameter | 0.700 in |
Thread Size | PG 21 |
Full Material | Nylon 6 |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.