| Quantity | Unit price |
|---|---|
| 100 - 499 | $4.2264 |
| 500 - 4999 | $2.9444 |
| 5000 - 9999 | $2.5406 |
| 10000 + | $2.2865 |
| Compatible Cable Diameter Range | 0.197 - 0.354 in |
|---|---|
| Compatible Cable Diameter Range | 5.0 - 9.0 mm |
| Maximum Compatible Cable Diameter | 0.354 in |
| Maximum Compatible Cable Diameter | 9.0 mm |
| Minimum Compatible Cable Diameter | 0.197 in |
| Minimum Compatible Cable Diameter | 5.0 mm |
| Mounting Thread Length | 0.571 in |
| Mounting Thread Length | 14.5 mm |
| Overall Length | 1.772 in |
| Overall Length | 45.0 mm |
| Width Across Flats | 0.945 in |
| Width Across Flats | 24.0 mm |
| Certification | UL |
| Colour | Black |
| Gland Form | Standard |
| Material | Nylon 6;CR;NBR |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E336396 |
| Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue