Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Diameter | Colour | Body Length | Body Width | View | |
|---|---|---|---|---|---|---|---|
| $1.016 - $1.355 | Request the lead time here |
0.059 in
1.5 mm
|
Blue
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.167 - $1.437 | Request the lead time here |
0.079 in
2.0 mm
|
Red
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.266 - $1.559 | Request the lead time here |
0.138 in
3.5 mm
|
Blue
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
| $1.167 - $1.557 | 239 In stock |
0.079 in
2.0 mm
|
Blue
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.188 - $1.463 | Request the lead time here |
0.098 in
2.5 mm
|
Black
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.188 - $1.463 | Request the lead time here |
0.098 in
2.5 mm
|
Red
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.962 - $2.415 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
1.496 in
38.0 mm
|
0.866 in
22.0 mm
|
||
| $1.266 - $1.559 | Request the lead time here |
0.138 in
3.5 mm
|
Red
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
| $1.167 - $1.557 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.266 - $1.559 | Request the lead time here |
0.138 in
3.5 mm
|
Black
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
| $1.016 - $1.355 | 270 In stock |
0.059 in
1.5 mm
|
Red
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $2.354 - $2.858 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
1.26 in
32.0 mm
|
1.181 in
30.0 mm
|
||
| $1.016 - $1.355 | 140 In stock |
0.059 in
1.5 mm
|
Black
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
| $1.188 - $1.463 | Request the lead time here |
0.098 in
2.5 mm
|
Blue
|
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue