Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Mounting Method | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.713 - $1.6514 | 175 In stock |
|
Natural
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$0.4098 - $1.2221 | 100 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Screw
|
0.280 in
7.1 mm
|
||
$0.2892 - $0.5613 | 124000 In stock |
0.500 in
12.7 mm
|
Natural
|
0.500 in
12.7 mm
|
Adhesive
|
0.140 in
3.6 mm
|
||
$0.3686 - $1.0992 | 16700 In stock |
1.031 in
26.2 mm
|
White
|
0.688 in
17.5 mm
|
Adhesive
|
|
||
$0.5561 - $1.697 | 4600 In stock |
1.000 in
25.4 mm
|
Natural
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$0.5697 - $1.6998 | 1800 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$0.4452 - $1.3499 | 1600 In stock |
0.500 in
12.7 mm
|
Natural
|
0.500 in
12.7 mm
|
Adhesive
|
0.140 in
3.6 mm
|
||
$0.4037 - $0.5048 | 71900 In stock |
1.102 in
28.0 mm
|
Natural
|
1.102 in
28 mm
|
Adhesive & Screw-In
|
0.157 in
4.0 mm
|
||
$0.3485 - $0.6098 | 55000 In stock |
1.031 in
26.2 mm
|
White
|
0.688 in
17.5 mm
|
Adhesive
|
|
||
$0.4005 - $0.8454 | 67000 In stock |
1.000 in
25.4 mm
|
Natural
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$0.5103 - $1.1025 | 900 In stock |
1.000 in
25.4 mm
|
Natural
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$0.285 - $0.5864 | 15000 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Screw
|
0.280 in
7.1 mm
|
||
$0.4055 - $1.115 | 32000 In stock |
0.500 in
12.7 mm
|
Natural
|
0.500 in
12.7 mm
|
Adhesive
|
0.140 in
3.6 mm
|
||
$0.3933 - $0.8169 | 17000 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$0.3092 - $0.6479 | 6000 In stock |
0.500 in
12.7 mm
|
Natural
|
0.500 in
12.7 mm
|
Adhesive
|
0.140 in
3.6 mm
|
||
$0.4074 - $0.8799 | 18900 In stock |
0.750 in
19.1 mm
|
Natural
|
0.750 in
19.1 mm
|
Adhesive
|
0.240 in
6.1 mm
|
||
$0.3759 - $1.1228 | 100 In stock |
1.000 in
25.4 mm
|
Natural
|
1.000 in
25.4 mm
|
Screw
|
0.280 in
7.1 mm
|
||
$0.4317 - $0.5039 | 30000 In stock |
1.000 in
25.4 mm
|
Natural
|
1.000 in
25.4 mm
|
Adhesive
|
0.280 in
7.1 mm
|
||
$1.1991 - $2.472 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
2 in
50.8 mm
|
Adhesive
|
0.299 in
7.6 mm
|
||
$0.3228 - $0.6333 | 31000 In stock |
0.752 in
19.1 mm
|
White
|
0.752 in
19.1 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.