Quantity | Unit price |
---|---|
100 - 999 | $5.8523 |
1000 - 4999 | $3.3281 |
5000 - 9999 | $2.6358 |
10000 - 24999 | $2.2562 |
25000 - 49999 | $2.1378 |
50000 + | $1.9232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 9.7 - 12.7 mm |
---|---|
Compatible Cable Tie Width Range | 0.380 - 0.500 in |
Distance Between Fixing Holes | 47.8 mm |
Distance Between Fixing Holes | 1.880 in |
Hole Diameter | 6.6 mm |
Hole Diameter | 0.26 in |
Maximum Compatible Cable Tie Width | 12.7 mm |
Maximum Compatible Cable Tie Width | 0.500 in |
Minimum Compatible Cable Tie Width | 9.7 mm |
Minimum Compatible Cable Tie Width | 0.380 in |
Overall Height | 5.3 mm |
Overall Height | 0.210 in |
Overall Length | 63.5 mm |
Overall Length | 2.500 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Colour | Black |
Full Material | Polyethylene |
Material | PE |
Mounting Method | Screw |
Special Features | For Hook & |
Special Features | Loop Ties |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.