Menu Search

Cable Tie Mounts - Screw Mount, Harness

In stock

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
$0.561 - $1.1256 9600 In stock
$0.8738 - $2.2569 Request the lead time here
$0.8738 - $2.2569 3774 In stock
$0.8738 - $2.2569 Request the lead time here
Cable Tie Holder - ; ; ; Nylon 6/6; Natural

FTH-11-8-01

Price Range
$1.1256 - $0.561

Stock Levels
9600 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    1.291 in
  • Overall Width
    0.752 in
  • Overall Height
    0.311 in
  • Material
    Nylon 6/6
Stainless Steel Cable Tie Mount - Natural ; Stainless Steel ; Maximum Compatible Cable Tie Width 9.9 mm | 0.390 in

MTH1-1

Price Range
$2.2569 - $0.8738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8, M4
  • Pitch/TPI
    0.484 in
  • Mounting Thread Length
    0.098 in
  • Compatible Cable Diameter Range
    0.177 - 0.187 in
  • Hole Diameter
    0.177 in
Stainless Steel Cable Tie Mount - Natural ; Stainless Steel ; Maximum Compatible Cable Tie Width 9.9 mm | 0.390 in

MTH1-2

Price Range
$2.2569 - $0.8738

Stock Levels
3774 In stock
Attributes
  • Thread Size
    #10, M5
  • Pitch/TPI
    0.484 in
  • Mounting Thread Length
    0.390 in
  • Compatible Cable Diameter Range
    0.177 - 0.187 in
  • Hole Diameter
    0.213 in
Stainless Steel Cable Tie Mount - Natural ; Stainless Steel ; Maximum Compatible Cable Tie Width 9.9 mm | 0.390 in

MTH1-3

Price Range
$2.2569 - $0.8738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4 in, M6
  • Pitch/TPI
    0.484 in
  • Mounting Thread Length
    0.390 in
  • Compatible Cable Diameter Range
    0.177 - 0.187 in
  • Hole Diameter
    0.266 in