Quantity | Unit price |
---|---|
500 - 4999 | $0.2358 |
5000 - 9999 | $0.224 |
10000 - 24999 | $0.2129 |
25000 - 49999 | $0.2022 |
50000 + | $0.192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 8 mm |
---|---|
Compatible Cable Tie Width Range | 0.315 in |
Hole Diameter | 6.6 mm |
Hole Diameter | 0.26 in |
Maximum Compatible Cable Tie Width | 8 mm |
Maximum Compatible Cable Tie Width | 0.315 in |
Overall Height | 11.7 mm |
Overall Height | 0.461 in |
Overall Length | 23.6 mm |
Overall Length | 0.929 in |
Overall Width | 13.5 mm |
Overall Width | 0.531 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Mounting Method | Screw |
Material Flammability Standard | UL94 V-2 |
Brand | Micro Plastics |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.