Quantity | Unit price |
---|---|
100 - 999 | $1.1645 |
1000 - 4999 | $0.6602 |
5000 - 9999 | $0.5217 |
10000 - 24999 | $0.45 |
25000 - 49999 | $0.4353 |
50000 + | $0.3906 |
Compatible Cable Tie Width Range | 2.5 - 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.190 in |
Hole Diameter | 4.3 mm |
Hole Diameter | 0.170 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.190 in |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Outside Diameter | 8.1 mm |
Outside Diameter | 0.320 in |
Overall Height | 7.1 mm |
Overall Height | 0.280 in |
Overall Length | 15.2 mm |
Overall Length | 0.600 in |
Overall Width | 9.7 mm |
Overall Width | 0.380 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
UL/CSA Description | UL E71558 |
Style | 2 |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.