Menu Search

Spiral Wrap - Natural, Heat Stabilized Nylon, 4.8 - 38.1 mm | 0.188 - 1-1/2 in ; Length Per Reel 30.5 m | 100.0 ft

A lightweight and protective Natural Heat Stabilized Nylon wrap which provides a cost-effective hose and cable protection, they are crush resistant, flexible and easy to install.
Item code:

HR4N-1/4

104 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $208.10
10 - 49 $112.40
50 + $98.90
Standard pack: 1

Order in multiple of 1

Total price:

$208.10

1 x $208.10

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Heat Stabilized Nylon
Includes (1) 100 foot roll
Material Nylon
Material Flammability Standard UL94 HB
Package Quantity 100
UL/CSA Description UL E208749

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us