Quantity | Unit price |
---|---|
1 - 9 | $184.80 |
10 - 49 | $99.80 |
50 + | $87.80 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length Per Reel | 30.5 m |
---|---|
Length Per Reel | 100.0 ft |
Minimum Compatible Cable Diameter | 19.1 mm |
Minimum Compatible Cable Diameter | 0.750 in |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.250 in |
Colour | Black |
Full Material | Polyethylene |
Includes | (1) 100 foot roll |
Includes (All) | (1) 100 foot roll |
Material | PE |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.