Quantity | Unit price |
---|---|
500 - 999 | $0.246 |
1000 + | $0.1764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.0 mm |
---|---|
Anchor Length | 0.433 in |
Head Diameter | 10.3 mm |
Head Diameter | 0.406 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 3.5 mm |
Compatible Hole Diameter Range | 0.138 in |
Compatible Panel Thickness Range | 0.9 - 4.0 mm |
Compatible Panel Thickness Range | 0.035 - 0.157 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.