Quantity | Unit price |
---|---|
250 - 999 | $0.4034 |
1000 - 9999 | $0.2351 |
10000 + | $0.2054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 14.5 mm |
---|---|
Anchor Length | 0.571 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Compatible Hole Diameter Range | 6.6 mm |
Compatible Hole Diameter Range | 0.26 in |
Compatible Panel Thickness Range | 0.8 - 5.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.197 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.