Quantity | Unit price |
---|---|
250 - 999 | $0.3095 |
1000 - 9999 | $0.1758 |
10000 + | $0.156 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 17.0 mm |
---|---|
Anchor Length | 0.669 in |
Head Diameter | 14.3 mm |
Head Diameter | 0.563 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Compatible Hole Diameter Range | 7.2 mm |
Compatible Hole Diameter Range | 0.283 in |
Compatible Panel Thickness Range | 2.0 - 5.5 mm |
Compatible Panel Thickness Range | 0.079 - 0.217 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.