Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.
It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Colour | Nut Form | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.4091 - $0.5609 | 25500 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
||
$0.1268 - $0.1479 | 4000 In stock |
M4
|
0.276 in
7.0 mm
|
Natural
|
Domed
|
0.315 in
8.0 mm
|
||
$0.1226 - $0.1431 | 12000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
||
$0.1308 - $0.1526 | 6000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Black
|
Domed
|
0.375 in
9.5 mm
|
||
$0.1346 - $0.3062 | 6500 In stock |
#6-32
|
0.305 in
7.7 mm
|
Black
|
|
0.345 in
8.8 mm
|
||
$0.0822 - $0.096 | 10000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Domed
|
0.400 in
10.2 mm
|
||
$0.0912 - $0.1053 | 14000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Domed
|
0.400 in
10.2 mm
|
||
$0.0665 - $0.0911 | 2000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Domed
|
0.475 in
12.1 mm
|
||
$0.1518 - $0.3455 | 35500 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Domed
|
0.475 in
12.1 mm
|
||
$0.1734 - $0.2379 | 500 In stock |
3/8-32
|
0.565 in
14.4 mm
|
Natural
|
Domed
|
0.620 in
15.7 mm
|
||
$0.3717 - $0.5099 | 2500 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||
$0.1577 - $0.1838 | 6000 In stock |
M6
|
0.394 in
10.0 mm
|
Black
|
Domed
|
0.472 in
12.0 mm
|
||
$0.2613 - $0.3585 | 1000 In stock |
M10
|
0.669 in
17.0 mm
|
Natural
|
Domed
|
0.709 in
18.0 mm
|
||
0500632CNB | $0.1268 - $0.1478 | 64000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Domed
|
0.345 in
8.8 mm
|
|
$0.1386 - $0.3159 | 35000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Black
|
|
0.375 in
9.5 mm
|
||
$0.083 - $0.096 | 19000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Domed
|
0.400 in
10.2 mm
|
||
$0.3986 - $0.9077 | 1500 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
||
$0.099 - $0.1359 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Domed
|
0.475 in
12.1 mm
|
||
$0.2504 - $0.2918 | 68000 In stock |
3/8-24
|
0.565 in
14.4 mm
|
Black
|
Domed
|
0.620 in
15.7 mm
|
||
$0.6273 - $1.428 | 35500 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.