Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.0807 - $0.0935 21000 In stock
#10-32
0.365 in
Natural
Domed
0.400 in
$0.3881 - $0.8838 1500 In stock
1/4-18
0.750 in
Black
Domed
0.810 in
$0.0965 - $0.1323 2000 In stock
1/4-28
0.425 in
Natural
Domed
0.475 in
$0.3983 - $0.5463 500 In stock
1/2-20
0.750 in
Black
Domed
0.810 in
$0.1394 - $0.1625 4000 In stock
M6
0.394 in
Natural
Domed
0.472 in
$0.2373 - $0.2766 15000 In stock
M8
0.512 in
Black
Domed
0.591 in
$0.0911 - $0.1248 3500 In stock
#10-32
0.365 in
Natural
Locking
0.400 in
$0.1266 - $0.2882 500 In stock
#4-40
0.250 in
Black
Locking
0.280 in
$0.1122 - $0.1308 39000 In stock
#6-32
0.305 in
Natural
Domed
0.345 in
$0.0647 - $0.0887 36500 In stock
1/4-20
0.425 in
Natural
Locking
0.475 in
$0.0882 - $0.1211 23500 In stock
#8-32
0.330 in
Natural
Locking
0.375 in
$0.3306 - $0.3857 42000 In stock
3/8-16
0.565 in
Natural
Domed
0.620 in
$0.2168 - $0.2975 7500 In stock
5/16-18
0.500 in
Natural
Locking
0.530 in
$0.0855 - $0.1173 9500 In stock
#6-32
0.305 in
Natural
Locking
0.345 in
$0.5036 - $1.1463 9250 In stock
5/8-11
0.935 in
Natural
Domed
0.970 in
$0.2768 - $0.3797 4500 In stock
3/8-16
0.565 in
Natural
Locking
0.620 in
$0.0828 - $0.1136 Request the lead time here
#4-40
0.250 in
Natural
Locking
0.280 in
$0.2073 - $0.2844 4000 In stock
5/16-24
0.500 in
Natural
Domed
0.530 in
$0.116 - $0.135 75000 In stock
8-32
0.331 in
Natural
Domed
0.374 in
$0.0881 - $0.1026 113000 In stock
#10-24
0.365 in
Black
Domed
0.400 in
  • of 4
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon

0501032CN

Price Range
$0.0935 - $0.0807

Stock Levels
21000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal N/A - Thread Size 1/4-18; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Black; Nylon

0525018CNB

Price Range
$0.8838 - $0.3881

Stock Levels
1500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/4-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon

0525028CN

Price Range
$0.1323 - $0.0965

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal N/A - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon

0550020CNB

Price Range
$0.5463 - $0.3983

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in; Natural; Nylon

05M060100CN

Price Range
$0.1625 - $0.1394

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.472 in
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal N/A - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 15.0 mm | 0.591 in; Black; Nylon

05M080125CNB

Price Range
$0.2766 - $0.2373

Stock Levels
15000 In stock
Attributes
  • Overall Height
    0.591 in
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon

0501032LCN

Price Range
$0.1248 - $0.0911

Stock Levels
3500 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal N/A - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon

0500440LCNB

Price Range
$0.2882 - $0.1266

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal N/A - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon

0500632CN

Price Range
$0.1308 - $0.1122

Stock Levels
39000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon

0525020LCN

Price Range
$0.0887 - $0.0647

Stock Levels
36500 In stock
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon

0500832LCN

Price Range
$0.1211 - $0.0882

Stock Levels
23500 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon

0537516CN

Price Range
$0.3857 - $0.3306

Stock Levels
42000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon

0531218LCN

Price Range
$0.2975 - $0.2168

Stock Levels
7500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon

0500632LCN

Price Range
$0.1173 - $0.0855

Stock Levels
9500 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/8-11; Distance Across Flats 23.7 mm | 0.935 in; Overall Height 24.6 mm | 0.970 in; Natural; Nylon

0562511CN

Price Range
$1.1463 - $0.5036

Stock Levels
9250 In stock
Attributes
  • Overall Height
    0.970 in
  • Distance Across Flats
    0.935 in
  • Thread Size
    5/8-11
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon

0537516LCN

Price Range
$0.3797 - $0.2768

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Natural; Nylon

0500440LCN

Price Range
$0.1136 - $0.0828

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon

0531224CN

Price Range
$0.2844 - $0.2073

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon

0500832CN

Price Range
$0.135 - $0.116

Stock Levels
75000 In stock
Attributes
  • Overall Height
    0.374 in
  • Distance Across Flats
    0.331 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal N/A - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon

0501024CNB

Price Range
$0.1026 - $0.0881

Stock Levels
113000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Black
  • Full Material
    Nylon 6/6