These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Plug Diameter | Maximum Plug Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0668 - $0.7857 | 11319 In stock |
0.402 in
10.2 mm
|
0.463 in
11.8 mm
|
||||||||
$0.0689 - $0.8585 | 11033 In stock |
0.500 in
12.7 mm
|
0.568 in
14.4 mm
|
||||||||
$0.0792 - $0.9333 | 10069 In stock |
0.610 in
15.5 mm
|
0.695 in
17.7 mm
|
||||||||
CP31A | $0.1628 - $2.0348 | 4096 In stock |
0.869 in
22.1 mm
|
0.973 in
24.7 mm
|
|||||||
$0.1292 - $1.6145 | 2628 In stock |
1.093 in
27.8 mm
|
1.219 in
31 mm
|
||||||||
$0.1769 - $2.2142 | 58970 In stock |
1.312 in
33.3 mm
|
1.465 in
37.2 mm
|
||||||||
$0.536 - $6.6987 | 1045 In stock |
1.615 in
41 mm
|
1.735 in
44.1 mm
|
||||||||
$0.2703 - $3.4062 | 3000 In stock |
2.067 in
52.5 mm
|
2.243 in
57 mm
|
||||||||
$0.9606 - $12.0122 | 200 In stock |
3.320 in
84.3 mm
|
3.452 in
87.7 mm
|
||||||||
$0.1574 - $1.8597 | 195530 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||||||||
$0.1601 - $2.0006 | 2900 In stock |
0.295 in
7.5 mm
|
0.295 in
7.5 mm
|
||||||||
$0.243 - $3.0428 | 5000 In stock |
0.925 in
23.5 mm
|
0.925 in
23.5 mm
|
||||||||
$0.1088 - $0.1209 | 645 In stock |
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||||||||
$0.1931 - $0.2145 | In production |
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
||||||||
$0.2538 - $0.2819 | In production |
0.61 in
15.5 mm
|
0.709 in
18.0 mm
|
||||||||
$0.29 - $0.3224 | 906 In stock |
0.827 in
21.0 mm
|
0.953 in
24.2 mm
|
||||||||
$0.3987 - $0.4431 | 1999 In stock |
1.161 in
29.5 mm
|
1.26 in
32.0 mm
|
||||||||
$1.2503 - $15.6243 | 695 In stock |
2.335 in
59.3 mm
|
2.65 in
67.3 mm
|
||||||||
$0.0761 - $0.897 | 37167 In stock |
0.471 in
12 mm
|
0.548 in
13.9 mm
|
||||||||
$0.0644 - $0.7629 | 3460 In stock |
0.239 in
6.1 mm
|
0.303 in
7.7 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue