These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Plug Diameter | Maximum Plug Diameter | View | |
---|---|---|---|---|---|
$0.1814 - $0.2015 | 1009 In stock |
|
|
||
$0.0767 - $0.9584 | 12486 In stock |
0.691 in
17.6 mm
|
0.787 in
20 mm
|
||
$0.1085 - $1.3512 | 10202 In stock |
0.935 in
23.7 mm
|
1.074 in
27.3 mm
|
||
$0.1392 - $1.7396 | 5118 In stock |
1.150 in
29.2 mm
|
1.286 in
32.7 mm
|
||
$0.065 - $0.7676 | 10492 In stock |
0.209 in
5.3 mm
|
0.269 in
6.8 mm
|
||
$0.2193 - $0.2438 | 3059 In stock |
|
|
||
$0.2718 - $0.3021 | 3547 In stock |
|
|
||
$0.368 - $4.6097 | 33908 In stock |
0.693 in
17.6 mm
|
0.693 in
17.6 mm
|
||
$0.2627 - $0.2919 | 23000 In stock |
|
|
||
498732 | $0.3134 - $0.3482 | 4500 In stock |
|
|
|
$0.0761 - $0.8978 | 1145 In stock |
|
|
||
$0.0606 - $0.7176 | 17103 In stock |
|
|
||
$0.1523 - $1.8032 | 13999 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
||
$0.3459 - $0.3842 | 500 In stock |
|
|
||
$0.0761 - $0.897 | 1588 In stock |
0.471 in
12 mm
|
0.548 in
13.9 mm
|
||
$0.0737 - $0.9219 | 1103 In stock |
0.580 in
14.7 mm
|
0.668 in
17 mm
|
||
$0.1416 - $1.7714 | 3700 In stock |
0.819 in
20.8 mm
|
0.933 in
23.7 mm
|
||
$0.125 - $1.5624 | 14500 In stock |
1.026 in
26.1 mm
|
1.146 in
29.1 mm
|
||
$0.5292 - $2.952 | 2780 In stock |
1.292 in
32.8 mm
|
1.356 in
34.4 mm
|
||
$0.1953 - $2.4299 | 1300 In stock |
1.451 in
36.9 mm
|
1.601 in
40.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.