Menu Search

Cinch Rivets

In stock

Cinch Rivets are a type of push-in fastener that set without the need for access to the back of a panel.

To install; simply set by pulling the mandrel head into the rivet body, which expands the rivet body and causes it to flare against the reverse side. When sufficient force is applied, the mandrel will snap at its break point.

These Cinch Rivets can be installed using an installation tool, which are available to buy elsewhere.

  • Body Material: Nylon 6/6
  • Mandrel Material: Polycarbonate (PC)
  • Body Color: Black
  • Mandrel Color: Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.1061 - $0.1452 141000 In stock
0.126 in
0.250 in
0.02 - 0.11 in
$0.5165 - $0.6024 Request the lead time here
0.252 in
0.375 in
0.02 - 0.11 in
$0.1347 - $0.1847 200000 In stock
0.185 in
0.375 in
0.02 - 0.173 in
$0.347 - $0.4047 Request the lead time here
0.252 in
0.625 in
0.02 - 0.173 in
$0.1779 - $0.2441 1000 In stock
0.252 in
0.625 in
0.02 - 0.173 in
$0.1224 - $0.1679 21000 In stock
0.185 in
0.375 in
0.02 - 0.173 in
$0.4695 - $0.5477 14000 In stock
0.252 in
0.375 in
0.02 - 0.11 in
$0.0963 - $0.132 13000 In stock
0.126 in
0.250 in
0.02 - 0.11 in
Cinch Rivet - ; Black ; Round ; ; Compatible Hole Diameter 3.2 mm | 0.126 in ; Panel Thickness Range 0.5 - 2.8 mm | 0.020 - 0.109 in

27CINCH01B

Price Range
$0.1452 - $0.1061

Stock Levels
141000 In stock
Attributes
  • Anchor Length
    0.357 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.02 - 0.11 in
  • Head Diameter
    0.250 in
  • Head Height
    0.080 in
Cinch Rivet - ; Black ; Round ; ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 0.5 - 2.8 mm | 0.020 - 0.109 in

27CINCH03B

Price Range
$0.6024 - $0.5165

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.475 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.02 - 0.11 in
  • Head Diameter
    0.375 in
  • Head Height
    0.115 in
Cinch Rivet - ; Black ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.185 in ; Panel Thickness Range 0.5 - 4.4 mm | 0.020 - 0.174 in

27CINCH02B

Price Range
$0.1847 - $0.1347

Stock Levels
200000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.02 - 0.173 in
  • Head Diameter
    0.375 in
  • Head Height
    0.120 in
Cinch Rivet - ; Black ; Round ; ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 0.5 - 4.4 mm | 0.020 - 0.174 in

27CINCH04B

Price Range
$0.4047 - $0.347

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.555 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.02 - 0.173 in
  • Head Diameter
    0.625 in
  • Head Height
    0.117 in
Clinch - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.02 - 0.173 in;Nylon;Natural

27CINCH04

Price Range
$0.2441 - $0.1779

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.555 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.02 - 0.173 in
  • Head Diameter
    0.625 in
  • Head Height
    0.117 in
Cinch Rivet - Natural Nylon 6/6; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.02 - 0.173 in

27CINCH02

Price Range
$0.1679 - $0.1224

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.02 - 0.173 in
  • Head Diameter
    0.375 in
  • Head Height
    0.120 in
Cinch Rivet - Natural Nylon 6/6; Compatible Panel Thickness Range 0.5 - 2.8 mm | 0.02 - 0.11 in

27CINCH03

Price Range
$0.5477 - $0.4695

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.475 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.02 - 0.11 in
  • Head Diameter
    0.375 in
  • Head Height
    0.115 in
Cinch Rivet - Natural Nylon 6/6; Compatible Panel Thickness Range 0.5 - 2.8 mm | 0.02 - 0.11 in

27CINCH01

Price Range
$0.132 - $0.0963

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.357 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.02 - 0.11 in
  • Head Diameter
    0.250 in
  • Head Height
    0.080 in