Quantity | Unit price |
---|---|
1 - 249 | $1.3785 |
250 - 499 | $0.6881 |
500 - 1499 | $0.2772 |
1500 - 14999 | $0.1226 |
15000 - 29999 | $0.1164 |
30000 - 44999 | $0.1103 |
45000 + | $0.1043 |
Overall Height | 15.9 mm |
---|---|
Overall Height | 0.625 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.