Quantity | Unit price |
---|---|
1 - 499 | $0.7086 |
500 - 999 | $0.3545 |
1000 - 4999 | $0.1416 |
5000 - 6999 | $0.063 |
7000 - 62999 | $0.063 |
63000 - 132999 | $0.0567 |
133000 + | $0.0536 |
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.