Quantity | Unit price |
---|---|
1 - 249 | $1.4442 |
250 - 499 | $0.7223 |
500 - 2499 | $0.2883 |
2500 - 2999 | $0.1284 |
3000 - 26999 | $0.1284 |
27000 - 56999 | $0.1158 |
57000 + | $0.1095 |
Overall Height | 15.9 mm |
---|---|
Overall Height | 0.625 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.