Quantity | Unit price |
---|---|
1 - 99 | $2.2026 |
100 - 199 | $1.1013 |
200 - 999 | $0.4407 |
1000 - 2199 | $0.1962 |
2200 - 10999 | $0.1962 |
11000 - 19799 | $0.1766 |
19800 + | $0.1572 |
Overall Height | 15.9 mm |
---|---|
Overall Height | 0.625 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.