Quantity | Unit price |
---|---|
1 - 499 | $1.1468 |
500 - 999 | $0.5726 |
1000 - 2499 | $0.2294 |
2500 - 24999 | $0.1019 |
25000 - 49999 | $0.0969 |
50000 - 74999 | $0.0915 |
75000 + | $0.0866 |
Overall Height | 14 mm |
---|---|
Overall Height | 0.553 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.