Quantity | Unit price |
---|---|
1 - 299 | $1.097 |
300 - 599 | $0.5495 |
600 - 2999 | $0.2198 |
3000 - 29999 | $0.0977 |
30000 - 59999 | $0.0926 |
60000 - 89999 | $0.0881 |
90000 + | $0.0831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-14R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.