Quantity | Unit price |
---|---|
1 - 99 | $2.4299 |
100 - 199 | $1.2173 |
200 - 999 | $0.4884 |
1000 - 9999 | $0.2168 |
10000 - 19999 | $0.1949 |
20000 - 29999 | $0.1734 |
30000 + | $0.1515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 15.2 mm |
---|---|
Overall Height | 0.597 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-28R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.