Quantity | Unit price |
---|---|
1 - 99 | $4.2009 |
100 - 199 | $2.1005 |
200 - 899 | $0.8402 |
900 - 8999 | $0.3725 |
9000 - 17999 | $0.3363 |
18000 - 26999 | $0.2997 |
27000 + | $0.2612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 15.2 mm |
---|---|
Overall Height | 0.597 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-32R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.