Quantity | Unit price |
---|---|
1 - 49 | $7.8114 |
50 - 99 | $3.9057 |
100 - 449 | $1.5624 |
450 - 4499 | $0.6927 |
4500 - 8999 | $0.6246 |
9000 - 13499 | $0.5564 |
13500 + | $0.486 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 16.1 mm |
---|---|
Overall Height | 0.635 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-44R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.